Bits 30:24 – RP52R[6:0] Peripheral Output Function is Assigned to RP52
Output Pin bits
Bits 22:16 – RP51R[6:0] Peripheral Output Function is Assigned to RP51
Output Pin bits
Bits 14:8 – RP50R[6:0] Peripheral Output Function is Assigned to RP50 Output Pin
bits
Bits 6:0 – RP49R[6:0] Peripheral Output Function is Assigned to RP49 Output Pin
bits
DS70005629B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.