11.3.7 Open-Drain Enable Register

Note: See pinout diagrams for I/O availability for a given device.
Name: ODCx
Offset: 0x3644, 0x3668, 0x368C, 0x36B0

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 ODCx[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 ODCx[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:0 – ODCx[15:0] Open-Drain Enable bits

ValueDescription
1

Open-drain is enabled on the I/O.

0

Open-drain is disabled on the I/O.