11.3.27 Peripheral Pin Select Input Register 18

Name: RPINR18
Offset: 0x331C

Bit 3130292827262524 
 REFI2R[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 REFI1R[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 SENT2R[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 SENT1R[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:24 – REFI2R[7:0] Assign Reference clock input (REFI2) to the Corresponding RPn Pin bits

Bits 23:16 – REFI1R[7:0] Assign Reference clock input (REFI1) to the Corresponding RPn Pin bits

Bits 15:8 – SENT2R[7:0] Assign SENT2 Input (SENT2) to the Corresponding RPn Pin bits

Bits 7:0 – SENT1R[7:0] Assign SENT1 Input (SENT1) to the Corresponding RPn Pin bits