Bits 30:24 – RP136R[6:0]
Peripheral Output Function is Assigned to RP136 Output Pin bits
Bits 22:16 – RP135R[6:0]
Peripheral Output Function is Assigned to RP135 Output Pin bits
Bits 14:8 – RP134R[6:0]
Peripheral Output Function is Assigned to RP134 Output Pin bits
Bits 6:0 – RP133R[6:0]
Peripheral Output Function is Assigned to RP129 Output Pin bits
DS70005629B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.