Bits 31:24 – T3CKR[7:0] Assign Timer1
External Clock (T3CK) to the Corresponding RPn Pin bits
Bits 23:16 – T2CKR[7:0] Assign Timer1
External Clock (T2CK) to the Corresponding RPn Pin bits
Bits 15:8 – T1CKR[7:0] Assign Timer1 External Clock (T1CK) to the
Corresponding RPn Pin bits
Bits 7:0 – INT4R[7:0] Assign External Interrupt 4 (INT4) to the
Corresponding RPn Pin bits
DS70005629B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.