11.3.25 Peripheral Pin Select Input Register 16

Name: RPINR16
Offset: 0x3314

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 SS3R[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 SCK3R[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 SDI3R[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 23:16 – SS3R[7:0] Assign SPI3 Client Select (SS3) to the Corresponding RPn Pin bits

Bits 15:8 – SCK3R[7:0] Assign SPI3 Clock Input (SCK3IN) to the Corresponding RPn Pin bits

Bits 7:0 – SDI3R[7:0] Assign SPI3 Data Input (SDI3) to the Corresponding RPn Pin bits