Bits 31:24 – U2CTSR[7:0]
Assign UART2 Clear-to-Send (U2CTS) to the Corresponding RPn Pin
bits
Bits 23:16 – U1CTSR[7:0]
Assign UART1 Clear-to-Send (U1CTS) to the Corresponding RPn Pin
bits
Bits 15:8 – ADTRG31R[7:0] Assign ADC Trigger
(ADTRG31) to the Corresponding RPn Pin bits
Bits 7:0 – CLCINJR[7:0] Assign CLC Input J
(CLCINJ) to the Corresponding RPn Pin bits
DS70005629B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.