Bits 30:24 – RP56R[6:0] Peripheral Output Function is Assigned to RP56
Output Pin bits
Bits 22:16 – RP55R[6:0] Peripheral Output Function is Assigned to RP55
Output Pin bits
Bits 14:8 – RP54R[6:0] Peripheral Output Function is Assigned to RP54 Output Pin
bits
Bits 6:0 – RP53R[6:0] Peripheral Output Function is Assigned to RP53 Output Pin
bits
DS70005629B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.