Bits 31:24 – IOM0R[7:0] Assign IO Monitor 0 to the Corresponding RPn Pin
bits
Bits 23:16 – BISS1GSR[7:0] Assign BiSS1 Get
Sense Input to the Corresponding RPn Pin bits
Bits 15:8 – BISS1SLR[7:0] Assign BiSS1 Return
Input to the Corresponding RPn Pin bits
Bits 7:0 – U3CTSR[7:0]
Assign UART3 Clear-to-Send (U3CTS) to the Corresponding RPn Pin
bits
DS70005629B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.