Bits 30:24 – RP28R[6:0] Peripheral Output Function is Assigned to RP28
Output Pin bits
Bits 22:16 – RP27R[6:0] Peripheral Output Function is Assigned to RP27
Output Pin bits
Bits 14:8 – RP26R[6:0] Peripheral Output Function is Assigned to RP26 Output Pin
bits
Bits 6:0 – RP25R[6:0] Peripheral Output Function is Assigned to RP25 Output Pin
bits
DS70005629B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.