11.3.34 Peripheral Pin Select Input Register 25

Name: RPINR25
Offset: 0x3338

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 IOM3R[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 IOM2R[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 IOM1R[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 23:16 – IOM3R[7:0] Assign IO Monitor 3 to the Corresponding RPn Pin bits

Bits 15:8 – IOM2R[7:0] Assign IO Monitor 2 to the Corresponding RPn Pin bits

Bits 7:0 – IOM1R[7:0] Assign IO Monitor 1 to the Corresponding RPn Pin bits