11.3.31 Peripheral Pin Select Input Register 22

Name: RPINR22
Offset: 0x332C

Bit 3130292827262524 
 CLCINIR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 CLCINHR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 CLCINGR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 CLCINFR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:24 – CLCINIR[7:0] Assign CLC Input I (CLCINI) to the Corresponding RPn Pin bits

Bits 23:16 – CLCINHR[7:0] Assign CLC Input H (CLCINH) to the Corresponding RPn Pin bits

Bits 15:8 – CLCINGR[7:0] Assign CLC Input G (CLCING) to the Corresponding RPn Pin bits

Bits 7:0 – CLCINFR[7:0] Assign CLC Input F (CLCINF) to the Corresponding RPn Pin bits