Bits 23:16 – U4DSRR[7:0] Assign UART4
Data-Set-Ready (U4DSR) to the Corresponding RPn Pin bits
Bits 15:8 – U4CTSR[7:0] Assign UART4
Clear-to-Send (U4CTS) to the Corresponding RPn Pin bits
Bits 7:0 – U4RXR[7:0] Assign UART4 Receive (U4RX) to the Corresponding RPn Pin
bits
DS70005629B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.