Bits 31:24 – CLCINER[7:0] Assign CLC Input E (CLCINE) to the Corresponding RPn Pin
bits
Bits 23:16 – CLCINDR[7:0] Assign CLC Input D (CLCIND) to the Corresponding RPn Pin
bits
Bits 15:8 – CLCINCR[7:0] Assign CLC Input C (CLCINC) to the Corresponding RPn Pin
bits
Bits 7:0 – CLCINBR[7:0] Assign CLC Input B (CLCINB) to the Corresponding RPn Pin
bits
DS70005629B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.