11.3.9 Pull-Down Enable Register

Note: See pinout diagrams for I/O availability for a given device.
Name: CNPDx
Offset: 0x364C, 0x3670, 0x3694, 0x36B8

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 CNPDx[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 CNPDx[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:0 – CNPDx[15:0] Pull-Down Enable bits

ValueDescription
1

The pull-down for I/O is enabled.

0

The pull-down for I/O is disabled.