11.3.4 Interrupt Change Notification Status Register

Note: See pinout diagrams for I/O availability for a given device.
Name: CNSTATx
Offset: 0x020C, 0x0220, 0x0234, 0x0248

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 CNSTATx[15:8] 
Access R/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HC 
Reset 00000000 
Bit 76543210 
 CNSTATx[7:0] 
Access R/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HC 
Reset 00000000 

Bits 15:0 – CNSTATx[15:0] Interrupt Change Notification Status bits

When CNSTYLE (CNCONx[11]) = 0:

ValueDescription
1

A change occurred on PORTx bit since last read.

0

A change did not occur on PORTx bit since last read.