11.3.12 Interrupt Change Notification Edge Select Register

Note: See pinout diagrams for I/O availability for a given device.
Name: CNEN1x
Offset: 0x3658, 0x367C, 0x36A0, 0x36C4

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 CNEN1x[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 CNEN1x[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:0 – CNEN1x[15:0] Interrupt Change Notification Edge Select bits