Bits 31:24 – PCI11R[7:0] Assign PWM Input 11 (PCI11) to the Corresponding
RPn Pin bits
Bits 23:16 – PCI10R[7:0] Assign PWM Input 10 (PCI10) to the Corresponding
RPn Pin bits
Bits 15:8 – PCI9R[7:0] Assign PWM Input 9 (PCI9) to the Corresponding RPn Pin
bits
Bits 7:0 – PCI8R[7:0] Assign PWM Input 8 (PCI8) to the Corresponding RPn Pin
bits
DS70005629B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.