11.3.21 Peripheral Pin Select Input Register 9

Name: RPINR9
Offset: 0x32F8

Bit 3130292827262524 
 HOME1R[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 INDX1R[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 QEB1R[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 QEA1R[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:24 – HOME1R[7:0] Assign Home 1 Input (HOM1) to the Corresponding RPn Pin bits

Bits 23:16 – INDX1R[7:0] Assign Index 1 Input to the Corresponding RPn Pin bits

Bits 15:8 – QEB1R[7:0] Assign QEB 1 Input to the Corresponding RPn Pin bits

Bits 7:0 – QEA1R[7:0] Assign QEA 1 Input to the Corresponding RPn Pin bits