8.11.2.10 Peripheral Pin Select Input Register 12

Name: RPINR12
Offset: 0xD1C

Bit 15141312111098 
 PCI9R[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 PCI8R[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:8 – PCI9R[7:0] Assign PWM Input 9 (PCI9) to the Corresponding RPn Pin bits

Bits 7:0 – PCI8R[7:0] Assign PWM Input 8 (PCI8) to the Corresponding RPn Pin bits