8.11.2.18 Peripheral Pin Select Input Register 26

Name: RPINR26
Offset: 0xD38

Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 CAN1RXR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – CAN1RXR[7:0] Assign CAN1 Input (CAN1RX) to the Corresponding RPn Pin bits