8.11.2.55 Peripheral Pin Select Output Register 25

Note:
  1. These are virtual output ports.
Name: RPOR25
Offset: 0xDB2

Bit 15141312111098 
   RPV3[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 76543210 
   RPV2[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 13:8 – RPV3[5:0]  Peripheral Output Function is Assigned to RPV3 Output Pin bits(1)

Bits 5:0 – RPV2[5:0]  Peripheral Output Function is Assigned to RPV2 Output Pin bits(1)