8.11.2.28 Peripheral Pin Select Input Register 48

Name: RPINR48
Offset: 0xD64

Bit 15141312111098 
 U1CTSR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 OCFDR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:8 – U1CTSR[7:0]  Assign UART1 Clear-to-Send (U1CTS) to the Corresponding RPn Pin bits

Bits 7:0 – OCFDR[7:0] Assign xCCP Fault D (OCFD) to the Corresponding RPn Pin bits