Bits 15:8 – U1DSRR[7:0]
Assign UART1 Data-Set-Ready (U1DSR) to the
Corresponding RPn Pin bits
Bits 7:0 – U1RXR[7:0] Assign UART1 Receive (U1RX) to the Corresponding RPn Pin bits
DS70005633B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.