8.11.2.24 Peripheral Pin Select Input Register 44

Name: RPINR44
Offset: 0xD5C

Bit 15141312111098 
 SENT1R[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 PCI16[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:8 – SENT1R[7:0] Assign SENT1 Input (SENT1) to the Corresponding RPn Pin bits

Bits 7:0 – PCI16[7:0] Assign PWM Input 16 (PCI16) to the Corresponding RPn Pin bits