Bits 13:8 – RPV5[5:0]
Peripheral Output Function is Assigned to RPV5 Output Pin bits(1)
Bits 5:0 – RPV4[5:0]
Peripheral Output Function is Assigned to RPV4 Output Pin bits(1)
DS70005633B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.