8.11.2.15 Peripheral Pin Select Input Register 21

Name: RPINR21
Offset: 0xD2E

Bit 15141312111098 
 REFOIR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 SS1R[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:8 – REFOIR[7:0] Assign Reference Clock Input (REFOI) to the Corresponding RPn Pin bits

Bits 7:0 – SS1R[7:0]  Assign SPI1 Client Select (SS1) to the Corresponding RPn Pin bits