8.11.2.27 Peripheral Pin Select Input Register 47

Name: RPINR47
Offset: 0xD62

Bit 15141312111098 
 ADCTRGR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 CLCINDR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:8 – ADCTRGR[7:0] Assign ADC Trigger Input (ADCTRG) to the Corresponding RPn Pin bits

Bits 7:0 – CLCINDR[7:0] Assign CLC Input D (CLCIND) to the Corresponding RPn Pin bits