8.11.2.1 Peripheral Remapping Configuration Register

Note:
  1. Writing to this register requires an unlock sequence.
Name: RPCON(1)
Offset: 0xD00

Bit 15141312111098 
     IOLOCK    
Access R/W 
Reset 0 
Bit 76543210 
          
Access  
Reset  

Bit 11 – IOLOCK Peripheral Remapping Register Lock bit

ValueDescription
1

All Peripheral Remapping registers are locked and cannot be written.

0

All Peripheral Remapping registers are unlocked and can be written.