8.11.2.8 Peripheral Pin Select Input Register 6

Name: RPINR6
Offset: 0xD10

Bit 15141312111098 
 ICM4R[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 TCKI4R[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:8 – ICM4R[7:0] Assign SCCP Capture 4 (ICM4) Input to the Corresponding RPn Pin bits

Bits 7:0 – TCKI4R[7:0] Assign SCCP Timer4 (TCKI4) Input to the Corresponding RPn Pin bits