20.18.21 PMC Coprocessor Fast Start-up Mode Register

Name: PMC_CPFSMR
Offset: 0x0080
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
     SMALXTFARTCALRTTAL 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
          
Access  
Reset  

Bit 19 – SMAL Supply Monitor Alarm Enable

ValueDescription
0

The supply monitor alarm has no effect on the PMC Core 1.

1

The supply monitor alarm enables a fast restart signal to the PMC Core 1.

Bit 18 – XTFA 32KHz Crystal Failure Alarm Enable

ValueDescription
0

The 32KHz Crystal Failure alarm has no effect on the PMC Core 1.

1

The 32KHz Crystal Failure alarm enables a fast restart signal to the PMC Core 1.

Bit 17 – RTCAL RTC Alarm Enable

ValueDescription
0

The RTT alarm has no effect on the PMC Core 1.

1

The RTT alarm enables a fast restart signal to the PMC Core 1.

Bit 16 – RTTAL RTT Alarm Enable

ValueDescription
0

The RTT alarm has no effect on the PMC Core 1.

1

The RTT alarm enables a fast restart signal to the PMC Core 1.