20.18.16 PMC Status Register

Name: PMC_SR
Offset: 0x006C
Reset: 0x00030008
Property: Read-only

Bit 3130292827262524 
       PLL_INTGCLKRDY 
Access RR 
Reset 00 
Bit 2322212019181716 
 MCKMON XT32KERRFOSCFDSCFDEVMOSCRCSMOSCSELS 
Access RRRRRRR 
Reset 0000011 
Bit 15141312111098 
     PCKRDY3PCKRDY2PCKRDY1PCKRDY0 
Access RRRR 
Reset 0000 
Bit 76543210 
 OSCSELS  CPMCKRDYMCKRDY  MOSCXTS 
Access RRRR 
Reset 0010 

Bit 25 – PLL_INT PLL Interrupt Status

ValueDescription
0

No PLL interrupt has occurred

1

A PLL interrupt has occurred. PLL interrupt is defined by the configuration of the PMC_PIMR register.

Bit 24 – GCLKRDY GCLK Ready

ValueDescription
0

A GCLK is not ready to use (clock switching in progress).

1

All GCLK are switched on their selected source clock and ready to use.

Bit 23 – MCKMON Main System Bus Clock (MCK0) Monitor Error

This status is cleared on read.

ValueDescription
0 The MCK0 clock is correct or the clock monitor is disabled.
1 The MCK0 clock is incorrect or has been incorrect for an elapsed period of time since the clock monitor has been enabled.

Bit 21 – XT32KERR Slow Crystal Oscillator Error

ValueDescription
0

The frequency of the 32.768 kHz crystal oscillator is correct (32.768 kHz ±1%) or the monitoring is disabled.

1

The frequency of the 32.768 kHz crystal oscillator is incorrect or has been incorrect for an elapsed period of time since the monitoring has been enabled.

Bit 20 – FOS Clock Failure Detector Fault Output Status

ValueDescription
0

The fault output of the clock failure detector is inactive.

1

The fault output of the clock failure detector is active. This status is cleared by writing a ‘1’ to FOCLR in PMC_FOCR.

Bit 19 – CFDS Clock Failure Detector Status

ValueDescription
0

A clock failure of the Main crystal oscillator clock is not detected.

1

A clock failure of the Main crystal oscillator clock is detected.

Bit 18 – CFDEV Clock Failure Detector Event

ValueDescription
0

No clock failure detection of the Main crystal oscillator clock has occurred since the last read of PMC_SR.

1

At least one clock failure detection of the Main crystal oscillator clock has occurred since the last read of PMC_SR.

Bit 17 – MOSCRCS Main RC Oscillator Status

ValueDescription
0

Main RC oscillator is not stabilized.

1

Main RC oscillator is stabilized.

Bit 16 – MOSCSELS Main Clock Source Oscillator Selection Status

ValueDescription
0

Selection is in progress.

1

Selection is done.

Bits 8, 9, 10, 11 – PCKRDYx Programmable Clock Ready Status

ValueDescription
0

Programmable Clock x is not ready.

1

Programmable Clock x is ready.

Bit 7 – OSCSELS Monitoring Domain Slow Clock Source Oscillator Selection

ValueDescription
0

Slow RC oscillator is selected.

1

32.768 kHz crystal oscillator is selected.

Bit 4 – CPMCKRDY Coprocessor Clock (CPU_CLK1) and Main System Bus Clock (MCK1) Ready Status

ValueDescription
0

Not ready.

1

Ready.

Bit 3 – MCKRDY Processor Clock (CPU_CLK0) and Main System Bus Clock (MCK0) Ready Status

ValueDescription
0

Not ready.

1

Ready.

Bit 0 – MOSCXTS Main Crystal Oscillator Status

ValueDescription
0

Main crystal oscillator is not stabilized.

1

Main crystal oscillator is stabilized.