Jump to main content
20.18.6 PMC PLL Control Register 2 All fields defined here are applied to the PLL defined by the last ID field
written in PMC_PLL_UPDT .
Name: PMC_PLL_CTRL2 Offset: 0x0014 Reset: 0x00000000 Property: Read/Write
Bit 31 30 29 28 27 26 25 24 Access Reset
Bit 23 22 21 20 19 18 17 16 FRACR[21:16] Access R/W R/W R/W R/W R/W R/W Reset 0 0 0 0 0 0
Bit 15 14 13 12 11 10 9 8 FRACR[15:8] Access R/W R/W R/W R/W R/W R/W R/W R/W Reset 0 0 0 0 0 0 0 0
Bit 7 6 5 4 3 2 1 0 FRACR[7:0] Access R/W R/W R/W R/W R/W R/W R/W R/W Reset 0 0 0 0 0 0 0 0
Bits 21:0 – FRACR[21:0] Fractional Loop Divider Setting
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.