20.18.30 PMC Peripheral Clock Status Register 1

“PIDx” refers to identifiers as defined in the section “Peripheral Identifiers”.

The following configuration values are valid for all listed bit names of this register:

0: The corresponding peripheral clock is disabled.

1: The corresponding peripheral clock is enabled.

Name: PMC_CSR1
Offset: 0x00A8
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
     PID59 PID57  
Access RR 
Reset 00 
Bit 2322212019181716 
 PID55 PID53 PID51 PID49  
Access RRRR 
Reset 0000 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 PID39PID38PID37PID36PID35PID34PID33PID32 
Access RRRRRRRR 
Reset 00000000 

Bit 27 – PID59 Peripheral Clock x Status

Bit 25 – PID57 Peripheral Clock x Status

Bit 23 – PID55 Peripheral Clock x Status

Bit 21 – PID53 Peripheral Clock x Status

Bit 19 – PID51 Peripheral Clock x Status

Bit 17 – PID49 Peripheral Clock x Status

Bits 0, 1, 2, 3, 4, 5, 6, 7 – PID32, PID33, PID34, PID35, PID36, PID37, PID38, PID39 Peripheral Clock x Status