20.18.35 PMC Generic Clock Status Register 2

“GPIDx” refers to identifiers as defined in the section “Peripheral Identifiers”.

The following configuration values are valid for all listed bit names of this register:

0: The corresponding Generic clock is disabled.

1: The corresponding Generic clock is enabled.

Name: PMC_GCSR2
Offset: 0x00CC
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
      GPID90GPID89  
Access RR 
Reset 00 
Bit 2322212019181716 
 GPID87        
Access R 
Reset 0 
Bit 15141312111098 
 GPID79   GPID75    
Access RR 
Reset 00 
Bit 76543210 
          
Access  
Reset  

Bits 25, 26 – GPID89, GPID90 Generic Clock x Status

Bit 23 – GPID87 Generic Clock x Status

Bit 15 – GPID79 Generic Clock x Status

Bit 11 – GPID75 Generic Clock x Status