20.18.12 PMC CPU Clock Register

This register can only be written if the WPEN bit is cleared in the PMC Write Protection Mode Register.

Only one of CSS and PRES fields can be modified at a time. When one of these parameters is modified, no other modification can be performed on these fields as long as the MCKRDY/CPMCKRDY status flags are low.

Name: PMC_CPU_CKR
Offset: 0x002C
Reset: 0x00000001
Property: Read/Write

Bit 3130292827262524 
      RATIO_MCK0DIV2RATIO_MCK1DIVRATIO_MCK0DIV 
Access R/WR/WR/W 
Reset 000 
Bit 2322212019181716 
 CPPRES[3:0] CPCSS[2:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
  PRES[2:0]  CSS[1:0] 
Access R/WR/WR/WR/WR/W 
Reset 00001 

Bit 26 – RATIO_MCK0DIV2 MCK0 Clock Frequency Division for MCK0DIV2 Clock

ValueDescription
0

MCK0DIV2 frequency is the same as MCK0.

1

MCK0DIV2 frequency is MCK0 frequency divided by 2.

Bit 25 – RATIO_MCK1DIV MCK1 Clock Frequency Division for MCK1DIV Clock

ValueDescription
0

MCK1DIV frequency is the same as MCK1.

1

MCK1DIV frequency is MCK1 frequency divided by 2.

Bit 24 – RATIO_MCK0DIV MCK0 Clock Frequency Division for MCK0DIV Clock

ValueDescription
0

MCK0DIV frequency is the same as MCK0.

1

MCK0DIV frequency is MCK0 frequency divided by 2.

Bits 23:20 – CPPRES[3:0] Coprocessor Clock Prescaler

Selected clock is divided by (CPPRES + 1).

Bits 18:16 – CPCSS[2:0] Coprocessor MCK1 Source Selection

ValueNameDescription
0 SLOW_CLK

MD_SLCK is selected

1 MAIN_CLK

MAINCK is selected

2 MCK0

MCK0 is selected

3 PLLACK1

PLLACK1 is selected

4 PLLBCK

PLLBCK is selected

5 PLLCCK

PLLCCK is selected

Bits 6:4 – PRES[2:0] Processor (CPU_CLK0) and Main System Bus Clock (MCK0) Prescaler

ValueNameDescription
0 CLK_1

Selected clock

1 CLK_2

Selected clock divided by 2

2 CLK_4

Selected clock divided by 4

3 CLK_8

Selected clock divided by 8

4 CLK_16

Selected clock divided by 16

5 CLK_32

Selected clock divided by 32

6 CLK_64

Selected clock divided by 64

7 CLK_3

Selected clock divided by 3

Bits 1:0 – CSS[1:0] Processor (CPU_CLK0) and Main System Bus Clock (MCK0) Source Selection

ValueNameDescription
0 SLOW_CLK

MD_SLCK is selected

1 MAIN_CLK

MAINCK is selected

2 PLLACK1

PLLACK1 is selected

3 PLLBCK

PLLBCK is selected