20.18.40 PMC PLL Interrupt Status Register 0

Name: PMC_PLL_ISR0
Offset: 0x00F0
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
      UNLOCK2UNLOCK1UNLOCK0 
Access RRR 
Reset 000 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
      LOCK2LOCK1LOCK0 
Access RRR 
Reset 000 

Bits 16, 17, 18 – UNLOCKx PLL of Index x Unlock Interrupt Status

ValueDescription
0

PLL is not unlocked.

1

PLLx is unlocked. To know the unlock type, the PMC_PISR1 register can be read.

Bits 0, 1, 2 – LOCKx PLL of Index x Lock Interrupt Status

ValueDescription
0

PLLx is not locked.

1

PLLx is locked.