20.18.25 PMC Oscillator Calibration Register

This register can only be written if the WPEN bit is cleared in the PMC Write Protection Mode Register.

Name: PMC_OCR
Offset: 0x0090
Reset: 0x00404040
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 SEL12CAL12[6:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 01000000 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
          
Access  
Reset  

Bit 23 – SEL12 Selection of Main RC Oscillator Calibration Bits

ValueDescription
0

Factory-defined value.

1

Value written by user in CAL12 field of this register.

Bits 22:16 – CAL12[6:0] Main RC Oscillator Calibration Bits

Calibration bits applied to the RC Oscillator. Refer to the section “ Electrical Characteristics”.