20.18.5 PMC PLL Control Register 1

All fields defined here are applied to the PLL defined by the last ID field written in PMC_PLL_UPDT.

Name: PMC_PLL_CTRL1
Offset: 0x0010
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
  MUL[14:8] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 76543210 
 MUL[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 14:0 – MUL[14:0]  Multiplier Factor Value for PLLA, B and C

For PLLA, bits [14:0] are active.

For PLLB and C, only bits [7:0] are active.