20.18.31 PMC Peripheral Clock Status Register 2

“PIDx” refers to identifiers as defined in the section “Peripheral Identifiers”.

The following configuration values are valid for all listed bit names of this register:

0: The corresponding peripheral clock is disabled.

1: The corresponding peripheral clock is enabled.

Name: PMC_CSR2
Offset: 0x00AC
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
     PID91PID90PID89PID88 
Access RRRR 
Reset 0000 
Bit 2322212019181716 
 PID87 PID85   PID81PID80 
Access RRRR 
Reset 0000 
Bit 15141312111098 
 PID79PID78  PID75    
Access RRR 
Reset 000 
Bit 76543210 
          
Access  
Reset  

Bits 23, 24, 25, 26, 27 – PID87, PID88, PID89, PID90, PID91 Peripheral Clock x Status

Bit 21 – PID85 Peripheral Clock x Status

Bits 14, 15, 16, 17 – PID78, PID79, PID80, PID81 Peripheral Clock x Status

Bit 11 – PID75 Peripheral Clock x Status