9.3.8.4 TX_FIFO_SIZE_REG Bit Definitions
| Bit Number | Name | Reset Value | Function |
|---|---|---|---|
| 4 | DPB | 0 | Defines whether double-packet buffering is supported. When ‘1’, double-packet buffering is supported. When ‘0’, only single-packet buffering is supported. |
| [3:0] | SZ[3:0] | 0 | Maximum packet size to be allowed for (before
any splitting within the FIFO of bulk/high-bandwidth packets prior to
transmission).
If DPB = 0, the FIFO will also be this size; if DPB = 1, the FIFO will be twice this size. |