9.3.8.11 HW_VERSION_REG Bit Definitions
| Bit Number | Name | Reset Value | Function |
|---|---|---|---|
| 15 | Reserved | N/A | |
| [14:10] | xx | 0 | Major version number (range 0–31) |
| [9:0] | yyy | 0 | Minor version number (range 0–999) |
| Bit Number | Name | Reset Value | Function |
|---|---|---|---|
| 15 | Reserved | N/A | |
| [14:10] | xx | 0 | Major version number (range 0–31) |
| [9:0] | yyy | 0 | Minor version number (range 0–999) |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.