9.3.8.8 RX_FIFO_ADD_REG Bit Definitions

Table 9-59. RX_FIFO_ADD_REG (0x40043066)
Bit NumberNameReset ValueFunction
13ReservedNA—
[12:0]AD[12:0]0Start address of the receive endpoint FIFO in units of 8 bytes as given in Table 9-58.