9.3.8.6 TX_FIFO_ADD_REG Bit Definitions
| Bit Number | Name | Reset Value | Function |
|---|---|---|---|
| 13 | Reserved | N/A | |
| [12:0] | AD[12:0] | 0 | Start address of the transmit endpoint FIFO in units of 8 bytes as given in Table 9-58. |
| Bit Number | Name | Reset Value | Function |
|---|---|---|---|
| 13 | Reserved | N/A | |
| [12:0] | AD[12:0] | 0 | Start address of the transmit endpoint FIFO in units of 8 bytes as given in Table 9-58. |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.