10.1.21 Tri-State Buffers
Tri-State Buffers provide buffered data paths that can be enabled or disabled, allowing multiple signals to share a common connection when placed in a high-impedance state.
Supported Families
The following is a list of the supported families:
- IGLOO®
- ProASIC®3
- Fusion
- ProASIC®PLUS
- ProASIC®
- Axcelerator®
- MX
- eX
- SX/SX-A
Related Topics
Key Features
- Parameterized for data width
- Choice of data buffers (Regular, Special, Pull-Up, Pull-Down)
Tri-state buffers with a specified data width.