10.1.32 Barrel Shifter
A Barrel Shifter is a configurable logic block that performs shift operations on input data by a specified number of positions.
The following figure displays the view of the Barrel Shifter element.
Supported Families
The following is a list of the supported families:
- IGLOO®
- ProASIC®3
- SmartFusion®
- Fusion®
- ProASIC®PLUS
- ProASIC®
- Axcelerator®
- RTAX-S
- eX
- SX-A
Related Topics
Key Features
- Parameterized word length
- Standard or pipelined
- Shift right, left or both
- Wrap around or feed bit
- Fixed or programmable shift