10.1.27 Multiplexor

A Multiplexor is a configurable logic block that selects one of several input signals and routes it to a single output based on a selection control.

The following figure displays the view of the Multiplexor element.

Figure 10-29. Multiplexor
Multiplexor element

Supported Families

The following is a list of the supported families:
  • IGLOO®
  • ProASIC®3
  • SmartFusion®
  • Fusion®
  • ProASIC® PLUS
  • ProASIC®
  • Axcelerator®
  • RTAX-S
  • eX
  • SX-A

Key Features

  • Parameterized word length
  • Parameterized multiplexer input number
  • Behavioral simulation RTL in VHDL and Verilog