10.1.6 Magnitude/Equality Comparator

A Magnitude/Equality Comparator is a combinational logic block that compares two input values and indicates whether one is greater than, less than or equal to the other.

Figure 10-7. Magnitude/Equality Comparator
þÿ

Supported Families

The following is a list of the supported families:
  • IGLOO®
  • ProASIC® 3
  • SmartFusion®
  • Fusion®
  • ProASICPLUS®
  • ProASIC®
  • Axcelerator®
  • RTAX-S
  • SX-A
  • eX

Related Topics

Key Features

  • Parameterized word length
  • Unsigned and signed (Two’s-Complement) data comparison
  • One very fast gate level implementation
  • Behavioral simulation RTL in VHDL and Verilog