10.1.35 Storage Latch
A Storage Latch is a configurable logic block used to store data values when a latch enable signal is asserted.
The following figure displays the Storage Latch element.
Supported Families
The following is a list of the supported families:
- IGLOO®
- ProASIC®3
- SmartFusion®
- Fusion®
- ProASIC®PLUS
- ProASIC®
- Axcelerator®
- MX
- eX
- SX/SX-A
Related Topics
Key Features
- Parameterized word length
- Asynchronous clear
- Synchronous latch enable
- Behavioral simulation RTL in VHDL and Verilog