10.1.25 Logic - OR
Logic - OR is a configurable logic block that performs a logical OR operation across multiple input signals and produces a single output result.
The following figure displays the view of the Logic - OR element.
Supported Families
The following is a list of the supported families:
- IGLOO®
- ProASIC®3
- SmartFusion®
- Fusion®
- ProASIC®PLUS
- ProASIC®
- Axcelerator®
- RTAX-S
- eX
- SX-A
Related Topics
Key Features
- Parameterized OR size
- Behavioral simulation RTL in VHDL and Verilog